CAP PVC-U SOLVENT SOCKET

CAP PVC-U SOLVENT SOCKET

DESCRIPTION:- CAP PVC-U SOLVENT SOCKET
- Material: PVC- U
- Female solvent socket
TECHNICAL FEATURES:
- Temperature range: 10°C to 60°C for continuous working.
- Density: 1,4g/cm3
- Abrasion resistant. Good mechanical strength.
- Non-toxic and taint free. Suitable for food and drinking use.
- Resistant to many inorganic chemicals.
- Resistant to most solutions of acids, alkalis and salts.
- Jointing by cold solvent welding, rubber ring mechanical joints or threaded.
- Not resistant to aromatic and chlorinated hydrocarbons (see chemical resistance chart for details).


Specifikation
  • STANDARDS:

    - Manufacturing Process Quality System: ISO 9001
    - Environmental management system: ISO 14001
    - Material PVC-U regulations: ISO EN 1452 / ISO EN 15493, BS 4346-1, ASTM D 2467, JIS K 6743
    - Material PVC-U test: EN 1452-3
    - Dimensions: Socket fittings according to EN 1452-3 
    - For tubes according to EN 1452-2.

Teknisk specifikation
  • Unik ref.CAP_PVC_SOLVENT_SOCKET
  • ProduktfamilieFittings
  • ProduktgruppePVC-U
  • TypeByggematerialer
  • Udgivelsesdato2019-06-10
  • Udgavenummer1
Relateret
  • Materiale primærtPVC
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVVS - Samlinger
  • IFC-klassifikationRørbeslag
  • OmniClass-nummer23-27 43 00
  • OmniClass-betegnelsePipe Fittings