Malleable Cast Iron Fittings

Malleable Cast Iron Fittings

4.1 ud af 5 stjerner4.1(28 anmeldelser)

Malleable cast iron fittings are designed according to the EN 10242 standard and available in black and hot-dip galvanized versions. They are threaded according to EN 10226-1. The material ensures resistance against mechanical stress and long durability. With their extensive history and tradition, malleable cast iron fittings are the most common pipe fittings. Because of their durability and mechanical strength, these fittings are very popular. The material is able to endure high mechanical stress and when combined with the standardized jointing method can be used in a wide range of applications.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Sanitary, heating and gas Installation
    • Cooling and air conditioning
    • Sprinkler and gas fire
    • Extinguishing systems construction of industrial plants (e.g. gas, emulsion and pressured air pipe work)
    • Machine construction (e.g. oil, cooling and lubrication pipes)
    • Construction of petrol stations (gas lines)
    • Machines for paper production and printing machines
    • Commercial vehicles construction

     

    Main Advantages:

    • The plus of a new thread conceptFittings are produced with corrosion-retardant and reinforced (free outrunning) internal threads, which enforce the mechanical resistance.
    • The plus of precise manufactureAngle exactness and the measurement accuracy of threads ensure precise pipelining on higher lengths, making it possible to generate high metallic pressure for sealing.
    • The plus of the materialThe fittings are made of high-graded whiteheart malleable cast iron, and in the case of a hot-dip galvanized surface, galvanized with highly pure zinc, suitable for drinking water.
    • The plus of service and supportTechnical advice and data for the largest assortment of CAD and BIM producers is available


    Teknisk specifikation
    • Unik ref.Malleable-Cast-Iron-Fittings
    • ProduktfamilieBuilding Technology Mechanical Piping System PE-X, PB, ML & Malleable Cast Iron
    • ProduktgruppeMalleable Cast Iron Fittings
    • TypeShowcase (model)
    • Udgivelsesdato2020-06-17
    • Udgavenummer1
    Relateret
    • Materiale primærtCast iron
    Klassifikation
    • BIMobject-kategoriVVS - Samlinger