BCSF-SL – Floor Expansion Joint Compression Seal
Balco USA

BCSF-SL – Floor Expansion Joint Compression Seal

Precompressed polyurethane microcell foam, impregnated with a hydrophobic polymer compound that is UV stable and chemically resistant. The exposed surface is coated with a colorized, silicone coating. When installed in a properly sized joint, BCSF forms a watertight, dust-proof, airtight, soundproof insulated seal. It is permanently resilient and will expand and contract with the movement of the joint under any weather condition. BCSF is supplied in precompressed, self-adhesive rolls or stick form.

IDEAL FOR:

  • Applications where a narrow, recessed and colorable joint cover is preferred for blending with interior finishes
  • Expansion joints in post-tension concrete and other applications where mechanical fasteners are impractical or not permitted
  • Watertight applications
  • Above grade applications
  • Exterior slabs

ADVANTAGES:

  • Ease of installation
  • Excellent compression recovery
  • Excellent resistance to mildew and UV
  • Does not require mechanical fasteners
  • Not based on asphaltic or bitumastic impregnation
  • Conforms to joint irregularities, provided they are not sudden or extreme. 

OPTIONS:

  • Fire barrier

Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

Specifikation
  • JOINT SIZE: 0.5-6″
    MOVEMENT: ±50% Expansion/Contraction
    FEATURES: 
    Traffic-grade; Silicone face; Easy to install; Installs with epoxy, without mechanical fasteners; UV stable, chemically resistant, watertight, mildew resistant, dust-proof, airtight, sound resistant, insulated; Available in gray silicone only; Ships in 5′ lengths
    PERFORMANCE: Meets 21 psi min. tensile strength per ASTM 3574; Flame spread 0 (selfextinguishing) per ASTM E84; Sound transmission loss rating as high as 50 STC, 46 OITC per ASTM E90; Air leakage (L Rating) minimum of <0.01 cfm/ft2 per ASTM E 283; Passes water penetration test per ASTM E 547 and ASTM E 331; Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits
    LOAD: Pedestrian, Slow Vehicular (Up to 3″ only; larger size requires metal plate; See Load Data Sheet for details)

Teknisk specifikation
  • Unik ref.bcsf-sl_EJC
  • ProduktfamilieExpansion Joint Cover Systems
  • ProduktgruppeArchitectural Systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-05-20
  • Udgavenummer1
Relateret
  • Materiale primærtPolyurethan
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Samlingssystemer
  • IFC-klassifikationByggekomponent
  • Uniclass 2015-kodePr_35_90_27
  • Uniclass 2015-beskrivelseExpansion joints
  • CSI MasterFormat 2014-kode07 95 00
  • CSI MasterFormat 2014-titelExpansion Control
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-betegnelseExpansion and Contraction Joints