TCVS – Wall Expansion Joint Face Seal
Balco USA

TCVS – Wall Expansion Joint Face Seal

Balco interior face seal expansion joint covers are a combination of elastomeric seals and aluminum base frames that are designed to mechanically attach to various wall and ceiling materials such as gyp-board, CMU or acoustical ceiling frame-work.

IDEAL FOR:

  • Applications where a narrow, recessed and colorable joint cover is preferred for blending with interior finishes

ADVANTAGES:

  • Narrow sight-line 
  • No exposed fasteners
  • Available in multiple standard colors (custom colors available)

OPTIONS:

  • Fire barrier

Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

Specifikation
  • RELATED: TCVSE
    JOINT SIZE: 2-12″ (Custom larger sizes may be available; contact Balco directly)
    MOVEMENT: ±100% Expansion/Contraction; ±100% Lateral Shear (Excludes joints over 5″); Vertical Shear Varies
    FEATURES: Extruded santroprene seal (Silicone option available); No exposed fasteners; Flush mount installation only; Multiple santoprene (and silicone) color options available*; Aluminum Ships in 10′ lengths; Santoprene ships in up to 60′ lengths; TCVSE only available up to 4″ joint
    PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

Teknisk specifikation
  • Unik ref.tcvs_EJC
  • ProduktfamilieExpansion Joint Cover Systems
  • ProduktgruppeArchitectural Systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-06-30
  • Udgavenummer1
Relateret
  • Materiale primærtElastomer
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Samlingssystemer
  • IFC-klassifikationByggekomponent
  • Uniclass 2015-kodePr_35_90_27
  • Uniclass 2015-beskrivelseExpansion joints
  • CSI MasterFormat 2014-kode07 95 13
  • CSI MasterFormat 2014-titelExpansion Joint Cover Assemblies
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-betegnelseExpansion and Contraction Joints