Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)
Universal Access Panel (BA-UAP)

    Universal Access Panel (BA-UAP)

    4.5 ud af 5 stjerner4.5(11 anmeldelser)

    BA-UAP Universal Access Panel

    Universal access panels such as BA-UAP Universal Access Panel offer you a range of applications throughout your non-rated masonry and gypsum drywall structures. This hinged access door offers incredible versatility as a ceiling or wall panel cover, making it the ideal remedy for unsightly exposed utilities.

    With hassle-free, user-friendly design, BA-UAP grants easy access to internal components, a beautiful modern design for easy integration with your décor, and unlimited non-rated applications. BAC-UAP offers incredible value to HVAC specialists, plumbing professionals, maintenance personnel, and commercial contractors!

    Take a Closer Look at BA-UAP!

    • Easy Installations: With a 1" exposed flange, you will enjoy a streamlined and hassle-free installation process within your surface of choice.
    • Cold Rolled Construction: This panel door comprises cold rolled steel for an uncompromising, rust-proof fit within your non-rated masonry and drywall surfaces.
    • Dependable and Durable: BA-UAP is crafted of durable 16-gauge steel, which is resistant to rust, corrosion, and moisture.
    • Flush Mounted: Installing the BA-UAP throughout your non-rated surfaces allows a smooth and unbothered surface due to the unit's flush-mounted installation for a stealthy and hardly noticeable finish.

    Where restricted access to internal components is necessary, you can substitute BA-UAP's standard screwdriver-operated cam latch for a;

    • Key-operated cylinder cam latch
    • Handle-operated cam latch
    • Mortise preparation for cylinder
    • Hex head slam latch
    • Mortise deadbolt lock

    Please contact our team to specify your preference, if necessary.

    This access door's robust 16-gauge cold-rolled steel construction will hold up against harsh conditions, including areas where moisture is an issue.

    This product comes out of the box ready for installation with a high-quality white powder coat primer that you can easily paint or texture over, beautifully adapting to its surroundings.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specifikation
    • BA-UAP Specifications:

      • Material: 16-gauge cold rolled steel frame and door
      • Hinge: Pin hinge (Note: Models greater than 24" in height or width equipped with continuous piano hinge)
      • Locking Mechanism: Screwdriver-operated cam latch
      • Flange: Exposed flange
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box
    Teknisk specifikation
    • Unik ref.universal-access-panel-access-door-drywall
    • ProduktfamilieUniversal Access Panel
    • ProduktgruppeGeneral Purpose Access Panel
    • TypeByggematerialer
    • Udgivelsesdato2020-01-16
    • Udgavenummer1
    • Dybde (mm)1.5
    Relateret
    • Materiale primærtPulverbelagt stål
    • Materiale sekundærtStål
    • Designet iCanada
    • Fremstillet iCanada
    Klassifikation
    • BIMobject-kategoriKonstruktion - Adgangsdøre og paneler
    • IFC-klassifikationObjekt
    • Uniclass 2015-kodeTE_10_40_10
    • Uniclass 2015-beskrivelseAccess doors and traps
    • CSI MasterFormat 2014-kode08 31 00
    • CSI MasterFormat 2014-titelAccess Doors and Panels
    • OmniClass-nummer23-17 11 27
    • OmniClass-betegnelseAccess Doors