DIMIC12S DIMIC12 Extension for AUDIOCONTROL12.8
Biamp

DIMIC12S DIMIC12 Extension for AUDIOCONTROL12.8

DIMIC12S is an extension unit for the DIMIC12 digital paging station. Per DIMIC12 you can connect up to 7 DIMIC12S expansion units allowing a total of 96 programmable buttons available. When the DIMIC12S is used with AUDIOCONTROL12.8 you can allocate buttons to perform actions like opening a door, controlling a sound source, ring a bell or even start a series of commands. The DIMIC12S has 12 free configurable selection buttons and status LEDs.

Specifikation
  • Keywords: dimic12s, extension, extension unit, paging, 12 zone, selective, mic, microphone, digital paging station, paging station, digital paging, audiocontrol12.8, communication, comms, expandable, maximum 7 x dimic12s, configurable,

Teknisk specifikation
  • Unik ref.dimic12s_commercial-audio-microphone
  • ProduktfamilieCommercial Audio
  • ProduktgruppeCommercial Audio Microphones
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-04-03
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriElektronik - Kommunikation
  • ETIM-kodeEC000070
  • ETIM-navnMicrophone
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015-kodePr_75_75_94_60
  • Uniclass 2015-beskrivelsePaging microphones
  • CSI MasterFormat 2014-kode27 51 13
  • CSI MasterFormat 2014-titelPaging Systems
  • OmniClass-nummer23-37 15 29 11 11
  • OmniClass-betegnelseMicrophones