Vocia® VO-4 Output Device
Vocia® VO-4 Output Device
    Biamp

    Vocia® VO-4 Output Device

    The VO-4 is a networked audio output expansion device allowing the user to add four line-level output channels to a Vocia system. The VO-4 accepts four channels of digital audio input via CobraNet and provides four line-level analog audio outputs. The VO-4 features embedded DSP and on-board memory to process and store all device-specific configuration information locally and includes comprehensive fixed-chain digital signal processing.
    Specifikation
      • Converts digital audio to analog audio
      • 4 removable terminal block connectors for line-level outputs
      • 4 control inputs and 4 control outputs
      • Power over Ethernet (PoE)
      • Software-configurable local audio signal processing including gain, filters, and compressor/limiter
      • CobraNet audio/control with dynamic use of available bundles
      • Status LEDs to indicate signal and clip
      • Rack mountable (1RU)
      • Rotary switches for unit identification
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia vo-4, vocia vo4, vocia vo 4, vo-4, vo 4, vo4, paging, voice communications, voice, vocia paging, paging unit

    Teknisk specifikation
    • Unik ref.vocia-vo-4_expansion-output
    • ProduktfamilieVocia
    • ProduktgruppeExpansion Outputs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-02-07
    • Udgavenummer1
    Relateret
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriElektronik - Netværk