Dynaco High-Speed door M3 POWER

Dynaco High-Speed door M3 POWER

With dimensions up to 9 m wide and 5,5 m high the DYNACO M3 POWER high speed door is a perfect large sized high speed door for outside use. It is wind resistant up to class 3 according to the European standard EN 12424. Its superior tight seal and fast door cycle allow for significant energy savings. Wind and bad weather are excluded from your building, keeping your infrastructure and goods well protected. Intended for intensive use, the DYNACO M3 Power high speed roll up door allows intensive inbound and outbound traffic in your industrial building, warehouse or hangar. This helps to optimize material handling, traffic flows and transport activities. With a curtain free of rigid elements, the DYNACO M3 POWER roll up door is safe for your staff and equipment. When accidentally dislodged, the door curtain reinserts itself into the side guides after an open and close cycle. This avoids production down-time.
Teknisk specifikation
  • Unik ref.dyn-m3-p
  • ProduktfamilieHigh speed door
  • ProduktgruppeOutside door
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2015-12-15
  • Udgavenummer1
  • Højde (mm)5500
  • Bredde (mm)9000
Relateret
  • Materiale primærtPVC
  • Materiale sekundærtStål
  • Designet iBelgien
  • Fremstillet iBelgien
Klassifikation
  • BIMobject-kategoriDøre - Industrielle døre
  • IFC-klassifikationDør
  • Uniclass 2015-kodePr_30_59_24_38
  • Uniclass 2015-beskrivelseHigh speed doorsets