Double CORRUGATED stainless steel tube DN15-25 with Polyurethane insulation for thermal solar installation with electric cable
Eurotis
Arkiveret

Double CORRUGATED stainless steel tube DN15-25 with Polyurethane insulation for thermal solar installation with electric cable

Corrugated stainless steel tubes in AISI304 for thermal solar installations

DN 15 Int. Diam.=15,8 ; Ext. Diam=20,0; Thickness=0,3; PU Thickness=8,0; Total Ext. Diam.=38,0x76,0

DN 20 Int. Diam.=19,7; Ext. Diam=25,0; Thickness=0,3; PU Thickness=8,0; Total Ext. Diam.=43,0x86,0

DN 25 Int. Diam.=26,5; Ext. Diam=33,0; Thickness=0,3; PU Thickness=8,0; Total Ext. Diam.=51,0x102,0 

Attention: in order to ensure tightness and anti-loosening, it’s recommended to use our PLT-CSST tubes exclusively with Eurotis’ fittings

Teknisk specifikation
  • Unik ref.Double-CORRUGATED-stainless-steel-tube-DN15-25-with-Polyurethane-insulation-for-thermal-solar-installation-with-electric-cable
  • ProduktfamilieCorrugated pliable PLT-CSST tube stainless steel + special PU insulation for thermal solar install
  • ProduktgruppeEUROSOLAR
  • Udgivelsesdato2021-01-18
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Materiale sekundærtIsolering
  • Designet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Rør
  • IFC-klassifikationRørbeslag
  • Uniclass 2015-kodeAc_10_40_63
  • Uniclass 2015-beskrivelsePipe fitting
  • OmniClass-nummer23-27 43 00
  • OmniClass-betegnelsePipe Fittings
  • CSI UniFormat II-kodeC1030
  • CSI UniFormat II-titelFittings