PVC-U

PVC-U

4.7 ud af 5 stjerner4.7(38 anmeldelser)

The cemented PVC-U System with excellent properties in the temperature range of 0°C to 60°C. With its excellent chemical and corrosion resistance, the PVC-U System offers numerous fields of application. The system is widely used in the chemical and textile industries, water and drinking water treatment and vacuum lines. 

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Water Treatment
    • Marine
    • Microelectronics
    • Energy
    • Chemical Process Industry

    Main Advantages:

    • Fulfills all the requirements and criteria for the successful construction, maintenance and operation of industrial piping systems
    • Efficient and durable products
    • Low installation costs - can be quickly assembled into a piping system
    • Maximum safety & profitability of quality


Teknisk specifikation
  • Unik ref.PVC-U
  • ProduktfamiliePVC-U Industrial Piping System
  • ProduktgruppePipe & Fittings
  • TypeShowcase (model)
  • Udgivelsesdato2020-06-17
  • Udgavenummer1
Relateret
  • Materiale primærtVinyl
  • Materiale sekundærtPVC
Klassifikation
  • BIMobject-kategoriVVS - Rør