FiberTite® Industrial Downspout Open Face
FiberTite

FiberTite® Industrial Downspout Open Face

FiberTite's Industrial Downspout: Open Face Version is often used as secondary drainage, as this design prevents the downspout from becoming clogged with leaves or other debris. It is fabricated in sizes to meet specific job requirements. For easy installation, downspouts are produced with small and large ends with three attachment straps per 12' section.

Specifikation
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Accessories

    Factory fabricated accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    All hangers are included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, 22 ga galvanized steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

Teknisk specifikation
  • Unik ref.fibertite-industrial-downspout_open-face
  • ProduktfamilieRoof Systems
  • ProduktgruppeDownspout
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-06-29
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Tagtilbehør
  • IFC-klassifikationTag
  • UNSPSC-navnDownspouts
  • UNSPSC-kode30151701
  • Uniclass 2015-kodePr_65_50_35
  • Uniclass 2015-beskrivelseGutters and accessories
  • CSI MasterFormat 2014-kode07 71 23
  • CSI MasterFormat 2014-titelManufactured Gutters and Downspouts
  • OmniClass-nummer23-13 41 39 11
  • OmniClass-betegnelseRoof Downspouts
  • CSI UniFormat II-kodeB30
  • CSI UniFormat II-titelROOFING

Tilgængelighed i region

Nordamerika
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit