Termination Bar
FiberTite

Termination Bar

FiberTite offers a variety of termination bars for all types of roof systems. Made from extruded aluminum, the bars come in 12' lengths with pre-slotted holes for quicker installation and lower labor costs.

Specifikation
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Available Materials

    Covers can be manufactured in 24 ga. steel and .040" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Efficient Design

    It is provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for proper thermal movement of the materials and ensure correct fastener placement and spacing. The snap-on cover conceals the fasteners to greatly reduce deterioration due to exposure to the elements. The caulk cup style provides a sealant ledge for the application of waterproofing caulk.

Teknisk specifikation
  • Unik ref.fibertite_trimline_termination_bar_and_cover
  • ProduktfamilieRoof Systems
  • ProduktgruppeTermination Bar
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-09-23
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Tagtilbehør
  • IFC-klassifikationTag
  • UNSPSC-navnRoofing materials
  • UNSPSC-kode301515
  • Uniclass 2015-kodePr_35_90_28_72
  • Uniclass 2015-beskrivelseRoof membrane perimeter trims
  • CSI MasterFormat 2014-kode07 70 00
  • CSI MasterFormat 2014-titelRoof and Wall Specialties and Accessories
  • OmniClass-nummer23-13 41 11
  • OmniClass-betegnelseRoof Edgings and Trims
  • CSI UniFormat II-kodeB30
  • CSI UniFormat II-titelROOFING

Tilgængelighed i region

Nordamerika
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit