FiberTite® Industrial Gutter System IG-1
FiberTite

FiberTite® Industrial Gutter System IG-1

FiberTite Industrial Gutters offer easy installation, outstanding performance and an attractive appearance. They feature a unique, heavy aluminum gutter strap design which eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, they offer maximum roof drainage.

Specifikation
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    Factory Mutual approved for wind uplift protection.

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Include

    All gutter straps are included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for it to be manufactured in 24 ga. steel, and .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Please note: Express colors available in shorter lead times for 24 ga., .040” and .050” only. Standard lead times, which may be longer, apply for 22 ga. and .063”.

    Custom Capabilities

    Specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    Accommodates the drainage of large roof areas. Its heavy gauge gutter straps securely support larger volumes of water, as well as extreme snow and icing conditions and is manufactured to rigid tolerances and furnished per required drainage capacity/size. Adapts easily to optional drainage bars or flow through gravel stops.

    The pre-punch holes in the gutter eliminate the need for drilling; making for easier installation which accommodates the thermal expansion/contraction of the gutter

    It is provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for proper thermal movement of the materials and ensure correct fastener placement and spacing.

Teknisk specifikation
  • Unik ref.fibertite-industrial-gutter_IG-1
  • ProduktfamilieRoof Systems
  • ProduktgruppeGutters
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-06-29
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Tagtilbehør
  • IFC-klassifikationTag
  • UNSPSC-navnRoofing accessories
  • UNSPSC-kode301516
  • Uniclass 2015-kodePr_65_50_35
  • Uniclass 2015-beskrivelseGutters and accessories
  • CSI MasterFormat 2014-kode07 71 23
  • CSI MasterFormat 2014-titelManufactured Gutters and Downspouts
  • OmniClass-nummer23-13 41 33
  • OmniClass-betegnelseRoof Gutters
  • CSI UniFormat II-kodeB30
  • CSI UniFormat II-titelROOFING

Tilgængelighed i region

Nordamerika
USA
BIMobject-produktbibliotek

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit