Curvifocus - base-mounted central fireplace
Curvifocus - base-mounted central fireplace

    Curvifocus - base-mounted central fireplace

    With its large curved glass panel, the Curvifocus is the world’s first concave fireplace. Its unique shape offers a panoramic view of the fire.

    Fuelled with gas, the Curvifocus features a sealed combustion system ideally suited to low-energy homes. It offers authentic flames enhanced by ceramic logs for an even more realistic fire experience. The fire ignites and adjusts easily via remote control. Compatible with mains gas, butane or propane cylinders, it can also operate using biogas supplied by energy providers.

    Specifikation
      • Gas fireplace
      • Paint: matte black
      • Weight of the flue: 16kg / m
    Teknisk specifikation
    • Unik ref.curvifocus-base-mounted-designer-fireplace
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-06-17
    • Udgavenummer1
    • Højde (mm)1797
    • Bredde (mm)1194
    • Dybde (mm)430
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtGlas
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)128
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationVarmeapparat
    • ETIM-kodeEC011719
    • ETIM-navnGas hearth / gas fire
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 15
    • OmniClass-betegnelseGas Fireplace

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien