Domofocus glazed - Central suspended fireplace
Domofocus glazed - Central suspended fireplace

    Domofocus glazed - Central suspended fireplace

    The Domofocus is the culmination of a dual design quest: combining generous organic form with a more compact volume than the Gyrofocus. Its more rounded shape and higher opening reinforce its welcoming character while making the fire easier to tend.

    Reissued in 2021 as a glazed Ecodesign wood-burning version, this collector model benefits from excellent energy and environmental performance thanks to patented technology. Its closed firebox, fitted with sliding glass panels, preserves a clear and uninterrupted view of the flames.

    Specifikation
      • Wood-burning fireplace
      • 360° rotating hearth
      • Certified Ecodesign, 4 Stelle, and DEFRA
      • Paint: matte black
      • Available in outdoor wood or bioethanol versions
      • Weight of the flue: 16kg / m
    Teknisk specifikation
    • Unik ref.domofocus-glazed
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeSuspended
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-02-21
    • Udgavenummer1
    • Højde (mm)230
    • Bredde (mm)1100
    • Dybde (mm)1100
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtGlas
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)172
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationVarmeapparat
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien