Edofocus (vertical outlet) - Wall-mounted fireplace

Edofocus (vertical outlet) - Wall-mounted fireplace

The Edofocus, a wall-mounted version of the Agorafocus, was created for the 121 apartments of a prestigious residential building in Japan. Its name pays tribute to Edo, the former name of Tokyo during the eponymous period (1603–1868), an era marked by lasting peace, refined artistic expression and cultural influence.

Equipped with a glazed firebox, the Edofocus delivers high energy efficiency and environmental performance.

Specifikation
    • Wood‑burning fireplaces
    • Ecodesign certified
    • Paint: matte black
    • Also available in “rear outlet” version
    • Weight of the flue: 16kg / m
Teknisk specifikation
  • Unik ref.edofocus-wall-mounted-designer-fireplace
  • ProduktfamilieWall-mounted designer fireplace
  • ProduktgruppeSuspended
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-06-17
  • Udgavenummer1
  • Højde (mm)670
  • Bredde (mm)630
  • Dybde (mm)630
Relateret
  • Materiale primærtStål
  • Materiale sekundærtGlas
  • Designet iFrankrig
  • Fremstillet iFrankrig
  • Nettovægt (kg)47
Klassifikation
  • BIMobject-kategoriHVAC - Pejse
  • IFC-klassifikationVarmeapparat
  • Uniclass 2015-kodePr_70_60_82_30
  • Uniclass 2015-beskrivelseFireplace hearths
  • CSI MasterFormat 2014-kode10 30 00
  • CSI MasterFormat 2014-titelFireplaces and Stoves
  • OmniClass-nummer23-19 17 00
  • OmniClass-betegnelseFireplaces

Tilgængelighed i region

Europa Asien Afrika Sydamerika Oceanien