Filiofocus Telescopic - Central floor-mounted fireplace
Filiofocus Telescopic - Central floor-mounted fireplace

    Filiofocus Telescopic - Central floor-mounted fireplace

    Created for a special commission by architect Norman Foster, the Filiofocus later gave rise to several variations: a telescopic version with a height-adjustable hood, as well as the 1600 and 2000 models with more compact proportions, suited to contemporary interiors.

    Specifikation
      • Wood‑burning fireplace
      • Paint: matte black
      • Also available as a fixed wood or gas version
      • Weight of the flue: 27kg / m
    Teknisk specifikation
    • Unik ref.filiofocus-telescopic-central-design-fireplace
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-25
    • Udgavenummer1
    • Højde (mm)2665
    • Bredde (mm)1160
    • Dybde (mm)1160
    Relateret
    • Materiale primærtStål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)86
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationMøbelelement
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces

    Tilgængelighed i region

    Asien Nordamerika Afrika Sydamerika Oceanien