Magmafocus - Free-standing designer fireplace
Magmafocus - Free-standing designer fireplace

    Magmafocus - Free-standing designer fireplace

    The captivating presence of the Magmafocus (diameter 1.10 m) shares the same shape as the Domofocus.
    Its base not only grounds it and houses its gas supply, but confers it with the stately demeanour of a master of ceremonies.
    Central, opened model equipped with a remote-controlled gas burner. Available with decorative ceramic logs or ceramic pebbles.

    Specifikation
      • Gas fireplace
      • Paint: matte black or white
      • Weight of the flue: 16kg / m
    Teknisk specifikation
    • Unik ref.magmafocus
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-25
    • Udgavenummer1
    • Højde (mm)240
    • Bredde (mm)1100
    • Dybde (mm)1100
    Relateret
    • Materiale primærtStål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)110
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationVarmeapparat
    • ETIM-kodeEC011719
    • ETIM-navnGas hearth / gas fire
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-betegnelseFireplaces

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien