Slimfocus on base - Central designer fireplace
Slimfocus on base - Central designer fireplace

    Slimfocus on base - Central designer fireplace

    Minimalist in design, the Slimfocus represents the purest expression of fire. It embodies a radical vision of simplicity, reduced to its very essence. The Slimfocus stands out for its remarkably compact form.

    The Slimfocus gas fireplace allows flame intensity to be adjusted by remote control for gentle, controlled heat. Compatible with mains gas, butane or propane cylinders, it can also operate using biogas. The gas supply is integrated through the base.

    Specifikation
      • Wood or gas burning fireplace
      • Ecodesign certified
      • Available with single‑ or double‑flue
      • Paint: matte black
      • Also offered as suspended wood or wall‑mounted wood versions
      • Weight of the flue: 35kg / m
    Teknisk specifikation
    • Unik ref.slimfocus-on-base-central-designer-fireplace
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-25
    • Udgavenummer1
    • Højde (mm)2180
    • Bredde (mm)300
    • Dybde (mm)300
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtGlas
    • Nettovægt (kg)107
    Klassifikation
    • BIMobject-kategoriHVAC - Pejse
    • IFC-klassifikationVarmeapparat
    • ETIM-kodeEC011719
    • ETIM-navnGas hearth / gas fire
    • Uniclass 2015-kodePr_70_60_82_30
    • Uniclass 2015-beskrivelseFireplace hearths
    • CSI MasterFormat 2014-kode10 30 00
    • CSI MasterFormat 2014-titelFireplaces and Stoves
    • OmniClass-nummer23-19 17 15
    • OmniClass-betegnelseGas Fireplace

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien