FUJITSU VRF AJT378-396GALCH
GENERAL

FUJITSU VRF AJT378-396GALCH

  • High Static Pressure
  • Advanced high efficiency technology
  • Small and light weight outdoor unit
  • Low sound level design
  • Long piping length
  • Up to 13 units* can be connected (*6 HP model)
  • Non-stop oil recovery operation
  • Easier Installation
Specifikation
  • The RFA file includes 2 models below.

    Model Name / Horsepower / Cooling Capacity

    AJT378GALCH / 42HP / 118.5kW
    AJT396GALCH / 44HP / 123.5kW

Teknisk specifikation
  • Unik ref.VRF_AJT378-396GALCH
  • ProduktfamilieVRF Air Conditioner
  • ProduktgruppeOutdoor Unit
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-05-13
  • Udgavenummer1
  • Højde (mm)1690
  • Bredde (mm)3410
  • Dybde (mm)765
Relateret
  • Materiale primærtStål
  • Designet iJapan
  • Nettovægt (kg)834
Klassifikation
  • BIMobject-kategoriHVAC - Varmegenvinding
  • CSI MasterFormat 2014-kode23 00 00
  • CSI MasterFormat 2014-titelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 00
  • OmniClass-betegnelseAir Conditioning Equipment
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Oceanien