ProPEX Lead-Free (LF) Brass Female Threaded Adapters

ProPEX Lead-Free (LF) Brass Female Threaded Adapters

The ProPEX® Lead-free Brass Female Threaded Adapter connects Uponor PEX-a tubing to female NPT threads. Use these fittings in hot and cold domestic potable water systems, residential fire sprinkler systems or hydronic radiant heating and cooling systems. One end of the adapter is manufactured with the Uponor ProPEX fitting for connections to Wirsbo hePEX™ tubing or Uponor AquaPEX® tubing. The other end of the adapter connects to copper. These adapters are safe for direct burial in soil.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specifikation
  • Product #: LF4571010 | LF4571313 | LF4571515 | LF4572020 | LF4575050 | LF4575075 | LF4577510 | LF4577575

    Connection Type: ProPEX x FNPT

    Primary Material: LF Brass

Teknisk specifikation
  • Unik ref.ProPEX-LF-Brass-Female-Threaded-Adapters
  • ProduktfamilieUponor ProPEX
  • ProduktgruppeUnion
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-06-06
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVVS - Samlinger
  • IFC-klassifikationRørbeslag
  • Uniclass 2015-kodeAc_10_40_63
  • Uniclass 2015-beskrivelsePipe fitting
  • OmniClass-nummer23-27 43 00
  • OmniClass-betegnelsePipe Fittings