Fuseal 25/50 PVDF

Fuseal 25/50 PVDF

The Fuseal 25/50™  PVDF (polyvinylidene fluoride) piping system is suitable for drain, waste and vent applications that are exposed to harsh thermal (hot), chemical environments where flame and smoke considerations are necessary and a UL723/ASTM E84 Listing is required. The Fuseal 25/50™ PVDF piping system eliminates many of the difficulties previously associated with piping systems within return-air plenums for corrosive waste drain, waste vent (DWV) piping systems. The PVDF compound provides a wide spectrum of chemical resistance, thermal stability, a flame-spread rating below 25 and a smoke-generation rating below 50 when tested in accordance to the UL723/ASTM E84 Test Method.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • Corrosive Waste Drainage for return air plenums
    • Corrosive Waste Drainage at elevated temperatures
    • Life Sciences
    • Chemical Process Industry
    • Food and Beverage

    Main Advantages:

    • Can withstand intermittent temperatures up to 284°F (140°C)
    • UL certified to be installed in air plenum areas due to its flame and smoke retardance
    • Outstanding chemical and corrosion resistance
    • Maintenance-free service with low installation cost
    • Electrofusion joints
    • Easy to operate electrofusion machines


Teknisk specifikation
  • Unik ref.Fuseal-25-50-PVDF
  • ProduktfamilieWaste Piping Systems
  • ProduktgruppeFuseal
  • TypeShowcase (model)
  • Udgivelsesdato2020-07-20
  • Udgavenummer1
Relateret
  • Materiale primærtPVDF
Klassifikation
  • BIMobject-kategoriVVS - Afløb