Harvel Industrial Schedule 80 PVC
Harvel Industrial Schedule 80 PVC

    Harvel Industrial Schedule 80 PVC

    4.7 ud af 5 stjerner4.7(6 anmeldelser)

    Harvel® Industrial Schedule 80 PVC exhibits exceptionally consistent quality with uniform properties, making it the preferred choice of installers and fabricators alike. The Harvel® Industrial Schedule 80 PVC piping system is manufactured from custom blends of PVC compounds with unique physical properties desirable for piping applications. Harvel's Industrial PVC Schedule 80 piping can handle a variety of applications, temperatures and pressure requirements commonly found in chemical and textile industries, water treatment and vacuum lines.

    GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

    Specifikation
    • Main Applications:

      • Chemical delivery
      • Potable water systems
      • Irrigation
      • Water and waste water treatment
      • Agriculture
      • Industrial applications involving corrosive fluid transfer
      • Process cooling water
      • Vacuum lines
      • Waste collection

      Main Advantages:

      • Outstanding chemical resistance
      • Superior flow characteristics
      • Low cost of ownership
      • Maintenance free service
      • PVC can operate at temperatures up to 140°F (60°C)
      • Various pressure ratings (120 PSI to 1230 PSI)
      • Excellent physical properties and flammability characteristics
    Teknisk specifikation
    • Unik ref.Schedule-80-PVC
    • ProduktfamiliePVC-U Industrial Piping System
    • ProduktgruppeSchedule 80
    • TypeShowcase (model)
    • Udgivelsesdato2020-08-04
    • Udgavenummer1
    Relateret
    • Materiale primærtPVC
    Klassifikation
    • BIMobject-kategoriVVS - Rør
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
    Common.Footer.ValueProp.Image.AltText