Silenta Extreme

Silenta Extreme

4.5 ud af 5 stjerner4.5(19 anmeldelser)

Silenta Extreme, is a new PP-based halogen-free, resistant to fire [B-s1, d0] and noise-insulated [18 dB(A)] soil, waste water and drainage piping system, especially developed and being produced by the highest technology for you to increase your building safety and comfort with its improved features and structure.

Due to its halogen-free feature, it does not emit any poisonous and lethal gases in case of fire.

It is manufactured with the last generation of multilayer polypropylene technology according to the requirements of EN 1451, EN 13501 and DIN EN 14366 standards.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikation
  • Main Applications:

    • All soil and waste water drainage systems inside the buildings
      • Office buildings, conference halls etc.
      • Schools, libraries, hospitals, hotels, houses
      • All underground drainage systems between the building and the main pipeline
      • Rainwater systems
      • Sustainable / green buildings
      • Industrial areas (short and long-term use)

      Main Advantages:

      • Halogen-free structure
      • Zero toxicity, no emission of poisonous and lethal gases in case of fire
      • Fire resistant with B-s1; d0 fire classification
      • Soundproof multilayer structure with 18dB(A) noise level at 4 l/s flow rate
      • High impact resistance
      • Excellent corrosion resistance and long service life
      • Superior chemical resistance
      • Smooth inner surface, no incrustations
      • High temperature resistant up to 97 °C
      • UV protected external layer
      • 100% recyclable, and environmental-friendly
      • Easy installation and application


    Teknisk specifikation
    • Unik ref.Silenta-Extreme
    • ProduktfamilieDrainage Building Technology
    • ProduktgruppeExtreme
    • TypeShowcase (model)
    • Udgivelsesdato2022-12-23
    • Udgavenummer1
    Relateret
    • Materiale primærtPolypropylen
    Klassifikation
    • BIMobject-kategoriVVS - Rør