RainDrain Match Boardwalk Finish set shower drain 800 with height adjustable frame
RainDrain Match Boardwalk Finish set shower drain 800 with height adjustable frame
    hansgrohe

    RainDrain Match Boardwalk Finish set shower drain 800 with height adjustable frame

    RainDrain Match Boardwalk Finish set shower drain 800 with height adjustable frame
    Specifikation
    • Surfaces: - 56119801 Brushed Stainless Steel Specification: • consists of: height adjustable frame, design grate, wall installation flange • mounting type: wall-mounted, free in the floor • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • tile thickness: up to 18 mm • suitable for any type of tile • up to 60 l/min drainage capacity • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • wall mounting possible • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary and secondary drainage • frame width: 62 mm
    Teknisk specifikation
    • Unik ref.56119USA
    • ProduktfamilieFinish sets shower drains
    • ProduktgruppeRainDrain Match Boardwalk
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-07-31
    • Udgavenummer1
    • Højde (tommer)25
    • Bredde (tommer)81
    • Dybde (tommer)755
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (lbs)420
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEC011720
    • ETIM-navnShower drain
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015-kodePr_65_52_25
    • Uniclass 2015-beskrivelseDrainage traps and accessories
    • CSI MasterFormat 2014-kode22 13 19.13
    • CSI MasterFormat 2014-titelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-betegnelseShower Drains
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures