MO18 MINIONDA Profiled Façade Sheet
Hiansa

MO18 MINIONDA Profiled Façade Sheet

A profile in corrugated sheet form, with a height of 18mm and available in various finishes: galvanised, pre-painted, and aluzinc. With numerous thicknesses, up to 1.2 mm. Useful width measurements are 836mm, 1,064mm and 1,292mm, while length varies between 1000mm and 14000mm.
Teknisk specifikation
  • Unik ref.hiansa-fac-mo18
  • ProduktfamilieProfiled Sheet
  • ProduktgruppeProfiled wall cladding
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-03-18
  • Udgavenummer1
  • Højde (mm)18
  • Bredde (mm)1064
Relateret
  • Materiale primærtStål
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Cladding
  • IFC-klassifikationVæg
  • UNSPSC-navnFinishing materials and products
  • UNSPSC-kode301519
  • Uniclass 2015-kodeSs_25_20_68_50
  • Uniclass 2015-beskrivelseMetal profiled sheet cladding systems
  • CSI MasterFormat 2014-kode07 64 00
  • CSI MasterFormat 2014-titelSheet Metal Wall Cladding
  • OmniClass-nummer23-15 15 17 13
  • OmniClass-betegnelseMetal Wall Cladding Sheets
  • CSI UniFormat II-kodeB2010
  • CSI UniFormat II-titelExterior Walls