ME01-c-b Double skin clay brick party wall, with thermal insulation. LH10+AT+LH7+ENL

ME01-c-b Double skin clay brick party wall, with thermal insulation. LH10+AT+LH7+ENL

Double skin party wall consisting of: 10 cm thick hollow brick outer skin, and 7 cm thick hollow brick inner skin, with acoustic and/or thermal insulation inside the cavity.
Specifikation
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_ME01-c-b
  • ProduktfamilieParty Walls
  • ProduktgruppeME01
  • TypeKravobjekt
  • Udgivelsesdato2018-09-04
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Internal Walls
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 21 00
  • CSI MasterFormat 2014-titelClay Unit Masonry
  • OmniClass-nummer23-15 11 11 15
  • OmniClass-betegnelseMasonry Fixed Partitions
  • CSI UniFormat II-kodeC1010
  • CSI UniFormat II-titelPartitions