LDV TUB DUO 180X80 WHITE
LDV TUB DUO 180X80 WHITE

    LDV TUB DUO 180X80 WHITE

    LDV built in bath tub 180x80 DUO, 450 mm depth, 3 cm rim
    Specifikation
    • LDV built in bath tub 180x80 DUO, 450 mm depth, 3 cm rim NF certfied, fitting area on the long side above the overflow. Can be also installed with panels using the same of the i.life
    Teknisk specifikation
    • Unik ref.T5406
    • ProduktfamilieLa Dolce Vita
    • ProduktgruppeBath tub
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-09-05
    • Udgavenummer1
    • Højde (mm)800
    • Bredde (mm)1800
    • Dybde (mm)450
    Relateret
    • Materiale primærtAkryl
    • Designet iItalien
    Klassifikation
    • BIMobject-kategoriSanitet - Bad & Spas
    • IFC-klassifikationSanitetsanordning
    • Uniclass 2015-kodePr_40_20_06_08
    • Uniclass 2015-beskrivelseBaths
    • CSI MasterFormat 2014-kode22 41 19
    • CSI MasterFormat 2014-titelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-betegnelseBathtubs