Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet
Acoustic Bespoke Ceiling Panel System Piet

    Acoustic Bespoke Ceiling Panel System Piet

    Piet is a testament to the timeless elegance of Piet Mondrian’s art, embodying the principle that a few simple building blocks can generate an infinite variety of patterns. At the heart of Piet's design is the commitment to reducing waste, leading to an exploration of tile geometries to optimize the use of our 24mm Archisonic Felt panels. Through this innovative process, three distinct tile shapes emerged: two squares of different dimensions and one rectangle. These tiles can be arranged into eight unique clusters, each maintaining consistent outer dimensions, allowing them to be seamlessly arrayed in an open-ended grid.

    Kom i kontakt med Impact Acoustic®

    Specifikation
    • Tile Spacing 50mm

      Cluster Spacing 50mm

      100% PET (60% post-consumer) in 45 colours.

    Teknisk specifikation
    • Unik ref.acoustic-bespoke-ceiling-panel-system-piet
    • ProduktfamilieAcoustic Ceiling Panels
    • ProduktgruppeAcoustic Ceiling Panels
    • TypeSamling (flere objekter)
    • Udgivelsesdato2026-02-13
    • Udgavenummer1
    • Højde (mm)47
    • Bredde (mm)575
    • Dybde (mm)24
    Relateret
    • Materiale primærtPET
    • Designet iSchweiz
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Akustikpaneler og tilbehør