BIN0040 - Armchair with low back and steel cantilever base.
INCLASS

BIN0040 - Armchair with low back and steel cantilever base.

BINAR 60 - Armchair with low back and steel cantilever base.

Refined design, versatility and comfort are the hallmarks of BINAR 60. A complete family of armchairs designed to be easily integrated into diverse contexts and spaces while keeping a common aesthetic. The armchairs are available with two backrest sizes and can be equipped with a wide range of bases with different functionalities. The collection also offers numerous customization possibilities to adapt to the requirements and style of each project.

Specifikation
  • BINAR 60 - Armchair with low back and steel cantilever base.
Teknisk specifikation
  • Unik ref.BIN0040
  • ProduktfamilieBINAR 60
  • ProduktgruppeBINAR 60
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-10-02
  • Udgavenummer1
  • Højde (mm)750
  • Bredde (mm)620
  • Dybde (mm)550
Relateret
  • Materiale primærtStof
  • Materiale sekundærtStål
  • Designet iSpanien
  • Fremstillet iSpanien
  • Nettovægt (kg)11.6
Klassifikation
  • BIMobject-kategoriMøbler - lænestole