ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
ES10060BA - Elliptical base (top not included)
    INCLASS

    ES10060BA - Elliptical base (top not included)

    ESSENS - Elliptical base (top not included)

    ES22214TE - ES22414TE - ES22615TE - ES22815TE

    Designed by Jonathan Prestwich, the ESSENS tables combine versatility, beauty and harmonious proportions. The meeting point between two essential volumes in equilibrium generates a table base with a sculptural outline. The highly transversal ESSENS programme of tables comprises six types of 100% recyclable polyethylene table bases that allow composing tables in an endless variety of formats and sizes. The original design makes possible to configure tables with a single top or tables by sections of endless size. The bases have been designed to easily solve cable management. The tables can be equipped with different sockets, chargers, connections and accessories. The multiple possibilities of base and top combinations, together with the extensive range of available finishes, allows for endless customisation possibilities.

    Specifikation
    • ESSENS - Elliptical base (top not included)
    Teknisk specifikation
    • Unik ref.ES10060BA
    • ProduktfamilieESSENS
    • ProduktgruppeESSENS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-02
    • Udgavenummer1
    • Højde (mm)720
    • Bredde (mm)930
    • Dybde (mm)650
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtWood-Plastic Composite (WPC)
    • Nettovægt (kg)19.5
    Klassifikation
    • BIMobject-kategoriMøbler - Borde