STK0010MA
STK0010MA
STK0010MA
STK0010MA
STK0010MA
    INCLASS

    STK0010MA

    STIKS - Wooden table base with height 72cm (top not included)

    TAP0060TP - TAP0070TP - TAP0080TP - TAP0090TP - TAP0100TP

    Designed by Christophe Pillet, STIKS is a collection of versatile tables originated by the combination of an original central base with four wooden legs with tabletops available in different formats and materials. The bases have oak wood legs and are available in two heights, 40cm and 74cm. Its essential design together with the warmth of natural wood facilitate its integration in multiple spaces and contexts.

    Specifikation
    • STIKS - Wooden table base with height 72cm (top not included)
    Teknisk specifikation
    • Unik ref.STK0010MA
    • ProduktfamilieSTIKS
    • ProduktgruppeSTIKS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-02
    • Udgavenummer1
    • Højde (mm)720
    • Bredde (mm)700
    • Dybde (mm)700
    Relateret
    • Materiale primærtTræ
    • Materiale sekundærtTræ
    • Nettovægt (kg)8.2
    Klassifikation
    • BIMobject-kategoriMøbler - Borde