STK0020MA
STK0020MA
STK0020MA
STK0020MA
STK0020MA
STK0020MA
    INCLASS

    STK0020MA

    STIKS - Wooden table base with height 38cm (top not included)

    TAP0060TP - TAP0070TP - TAP0080TP

    Designed bTAP0060TPy Christophe Pillet, STIKS is a collection of versatile tables originated by the combination of an original central base with four wooden legs with tabletops available in different formats and materials. The bases have oak wood legs and are available in two heights, 40cm and 74cm. Its essential design together with the warmth of natural wood facilitate its integration in multiple spaces and contexts.

    Specifikation
    • STIKS - Wooden table base with height 38cm (top not included)
    Teknisk specifikation
    • Unik ref.STK0020MA
    • ProduktfamilieSTIKS
    • ProduktgruppeSTIKS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-02
    • Udgavenummer1
    • Højde (mm)380
    • Bredde (mm)520
    • Dybde (mm)520
    Relateret
    • Materiale primærtTræ
    • Materiale sekundærtTræ
    • Nettovægt (kg)3.7
    Klassifikation
    • BIMobject-kategoriMøbler - Borde