interal CURTAIN WALL MN50ASC ADDITIONAL DETAILS
interal CURTAIN WALL MN50ASC ADDITIONAL DETAILS

    interal CURTAIN WALL MN50ASC ADDITIONAL DETAILS

    MN50ASC curtain wall system, bringing a different admiration to your building, enables practical and easy production by means of the special assembly options. Besides it brings all superiorities of the MN50 system (micro condense, performance). Also, by means of the patented insulated glass production technique, it can offer high thermal insulation and zero condensation risk at the same time.   

    Specifikation
      • All MN 50 system benefits,
      • High thermal performance
      • Easy assembly with the type of special fixing glass assembly
      • 17 mm inside face width
      • Air, water and dust silicone sealing
      • Profile production with QUALANOD ve QUALICOAT-certified for all RAL colors and eloxal options
    Teknisk specifikation
    • Unik ref.interal_CW_MN50ASC_ADDITIONAL_DETAILS
    • ProduktfamilieCurtain Wall Systems
    • ProduktgruppeMN50 ASC
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-08-28
    • Udgavenummer1
    • Højde (mm)50
    • Bredde (mm)50
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iTyrkiet
    • Fremstillet iTyrkiet
    Klassifikation
    • BIMobject-kategoriVægge - Curtain Walls