Mira Sprint Multi-Fit 9.5kW
Mira Sprint Multi-Fit 9.5kW
Mira Sprint Multi-Fit 9.5kW
Mira Sprint Multi-Fit 9.5kW
Mira Sprint Multi-Fit 9.5kW

    Mira Sprint Multi-Fit 9.5kW

    For a hassle-free replacement electric shower, look no further than the Mira Sprint Multi-Fit™. With multiple water and cable entry points, it's designed to easily replace most electric showers, and Mira Clearscale™ technology, your Mira Sprint will last up to 50% longer than similar electric showers. Plus, the large 110mm showerhead gives you greater coverage, and simply choose from 4 spry expereinces to personalise your experience. Lasting and affordable, Mira Sprint Multi-Fit is perfect for replacing a Mira or other brands of electric shower.
    Specifikation
    • Control type: Pressure stabilised Supply Voltage: 230v + 10% Supply rating 40 amp Terminal block connections: Maximum 16mm2 Water entry points: Left or right (Rising, falling or rear with an elbow) Cable entry points: Left (Rising, falling or rear) Inlet connections: 15mm plastic stub, compression or push-fit fittings Outlet connections: 1/2" BSP Male Minimum maintained pressure: 0.7 bar (7 metre head) Maximum maintained pressure: 5.0 bar (50 metre head) Maximum static pressure: 10.0 bar (100 metre head) Perfect for replacing an existing Mira or other brands of electric showers. Adjustable slide bar fits over holes left by a previous shower kit Eco setting saves water Mira Clearscale™ technology reduces limescale by up to 50% Four spray showerhead with rub clean nozzles Separate temperature and flow controls
    Teknisk specifikation
    • Unik ref.SPRINTMTF95
    • ProduktfamilieElectric
    • ProduktgruppeSprint
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-08-10
    • Udgavenummer1
    • Højde (mm)675
    • Bredde (mm)225
    • Dybde (mm)107
    Relateret
    • Materiale primærtABS
    • Designet iStorbritannien
    • Fremstillet iStorbritannien
    • Nettovægt (kg)2.889
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationElektrisk apparat
    • Uniclass 2015-kodePr_60_60_96_26
    • Uniclass 2015-beskrivelseElectric instantaneous shower units