HEAVY-DUTY storage shelf AL300HD
HEAVY-DUTY storage shelf AL300HD

    HEAVY-DUTY storage shelf AL300HD

    Shelf for wall mounting, stainless steel, surface satin finished, Material thickness 2 mm, rounded edges, protection edge at front. Inclusive stainless steel crosshead screws and dowels. Dimensions 300 x 30 x 80 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      80.00 mm
      Overall height      30.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting

    Teknisk specifikation
    • Unik ref.2000056718
    • ProduktfamiliePrison units
    • ProduktgruppeShelves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-09-17
    • Udgavenummer1
    • Højde (mm)30
    • Bredde (mm)300
    • Dybde (mm)80
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.6
    Klassifikation
    • BIMobject-kategoriSanitet - Opbevaring
    • Uniclass 2015-kodePr_40_30_78_06
    • Uniclass 2015-beskrivelseBathroom shelves

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika