MEDCARE Curtain rod MEDC0014
MEDCARE Curtain rod MEDC0014

    MEDCARE Curtain rod MEDC0014

    MEDCARE curtain rod, for wall and ceiling mounting, stainless steel, basalt grey coated surface, 27 mm pipe diameter, 1.5 mm material thickness, consisting of two horizontal rods joined at a right angle and one ceiling mounting; curtain rod and ceiling mounting can be shortened on site if necessary, stainless steel mounting cylinder, satin finish surface, curtain rings included, white colour, including mounting material. Version for shower tray 800 x 800 mm Dimensions 800 x 600 x 800 mm (W x H x D)
    Specifikation
    • back no
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      overall depth 832 mm
      overall height 680 mm
      overall width 832 mm
      surface finish satin finished
      type of fixing screw
      type of mounting wall and ceiling mounting
    Teknisk specifikation
    • Unik ref.3600003784
    • ProduktfamilieGrab rails
    • ProduktgruppeComplementary parts grab rails
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-07-22
    • Udgavenummer1
    • Højde (mm)680
    • Bredde (mm)832
    • Dybde (mm)832
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)2.1
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_84
    • Uniclass 2015-beskrivelseSupport rails

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika