Waste bin BS610
Waste bin BS610

    Waste bin BS610

    Waste bin for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, with a 180° radius front and perforated facia pattern, cylinder lock with Franke standard key, approx. 22 liter capacity, inclusive stainless steel screws and dowels. Dimensions 410 x 380 x 222 mm (W x H x D)
    Specifikation
    • Bag holder      No
      Filling volume      23.00 liter
      Lid      No
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      222.00 mm
      Overall height      380.00 mm
      Overall width      410.00 mm
      Type of mounting      Wall mounting

    Teknisk specifikation
    • Unik ref.2000056825
    • ProduktfamilieAccessories
    • ProduktgruppeWaste bins
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-09-17
    • Udgavenummer1
    • Højde (mm)380
    • Bredde (mm)410
    • Dybde (mm)222
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)4.5
    Klassifikation
    • BIMobject-kategoriSanitet - Affaldskurve
    • Uniclass 2015-kodePr_40_50_07_96
    • Uniclass 2015-beskrivelseWaste bins

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika