RODAN paper towel dispenser RODX600E
RODAN paper towel dispenser RODX600E

    RODAN paper towel dispenser RODX600E

    5.0 ud af 5 stjerner5.0(5 anmeldelser)
    Paper towel dispenser for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folded front cover, cylinder lock with Franke standard key, loading capacity 300 - 400 pcs. of paper depending on convolution, includes stainless steel screws and dowels. Dimensions 324 x 513 x 112 mm (W x H x D)
    Specifikation
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      112.00 mm
      Overall height      513.00 mm
      Overall width      324.00 mm
      Type of mounting      Recessed mounting
      Filling quantity      400.00000
      Filling quantity uom      Towels
      Type of consumable      Paper towel
      Type of operation      Manual operation
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000090057
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-30
    • Udgavenummer1
    • Højde (mm)513
    • Bredde (mm)324
    • Dybde (mm)112
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)3.39
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • Uniclass 2015-kodePr_40_70_22_62
    • Uniclass 2015-beskrivelsePaper towel dispensers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika