Mirror CHRH501
Mirror CHRH501

    Mirror CHRH501

    Stainless steel mirror for wall mounting, mirror with a reflective polished surface, material thickness 1 mm, four visible fixation points, inclusive stainless steel screws and dowels. Dimensions 500 x 400 mm (W x H)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      1.00 mm
      Overall height      400.00 mm
      Overall width      500.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      No
      Reinforcement      No

    Teknisk specifikation
    • Unik ref.2000056955
    • ProduktfamilieAccessories
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-25
    • Udgavenummer1
    • Højde (mm)400
    • Bredde (mm)500
    • Dybde (mm)1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)1.6
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika