Mirror CHRH601
Mirror CHRH601

    Mirror CHRH601

    Stainless steel mirror for wall mounting, mirror with a reflective polished surface, material thickness 1 mm, four visible fixation points, inclusive stainless steel screws and dowels. Dimensions 600 x 500 mm (W x H)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      1.00 mm
      Overall height      500.00 mm
      Overall width      600.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      No
      Reinforcement      No

    Teknisk specifikation
    • Unik ref.2000056956
    • ProduktfamilieAccessories
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)600
    • Dybde (mm)1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)2.4
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika