CAMPUS Urinal divider CMPX700
CAMPUS Urinal divider CMPX700

    CAMPUS Urinal divider CMPX700

    Urinal divider for wall mounting, stainless steel, surface satin finished with WL5 1 mm structure, material thickness 2 mm, hidden wall mounting, included screws and dowels. Dimensions 60 × 740 × 440 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      440.00 mm
      Overall height      740.00 mm
      Overall width      60.00 mm
      Type of mounting      Wall mounting

    Teknisk specifikation
    • Unik ref.2000056977
    • ProduktfamilieUrinals / WC
    • ProduktgruppeUrinal dividers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-07-25
    • Udgavenummer1
    • Højde (mm)740
    • Bredde (mm)60
    • Dybde (mm)440
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)8.55
    Klassifikation
    • BIMobject-kategoriSanitet - Skærme og rumdelere
    • Uniclass 2015-kodePr_40_20_93_74
    • Uniclass 2015-beskrivelseUrinal dividers

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika