Storage dish BS648
Storage dish BS648

    Storage dish BS648

    Tray/shelf for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, drilling holes for water drain, includes stainless steel screws and dowels. Dimensions 195 x 77 x 96 mm (W x H x D)
    Specifikation
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 96.00 mm
      Overall height 77.00 mm
      Overall width 195.00 mm
      Type of mounting Wall mounting
      Surface finish Satin finished

    Teknisk specifikation
    • Unik ref.2000057041
    • ProduktfamilieAccessories
    • ProduktgruppeShelves
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-22
    • Udgavenummer1
    • Højde (mm)77
    • Bredde (mm)195
    • Dybde (mm)96
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)0.43
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_76_82
    • Uniclass 2015-beskrivelseSoap dishes

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika