Toilet roll holder BS677
Toilet roll holder BS677

    Toilet roll holder BS677

    Toilet roll holder for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, folding cover, for 1 roll with max. Ø 130 mm, includes stainless steel screws and dowels. Dimensions 145 x 130 x 25 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      25.00 mm
      Overall height      130.00 mm
      Overall width      145.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      150.00 mm
      Maximum width of consumable      130.00 mm
      Spindle      Yes
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000057045
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-28
    • Udgavenummer1
    • Højde (mm)130
    • Bredde (mm)145
    • Dybde (mm)25
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.34
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika