Toilet brush holder BS686
Toilet brush holder BS686

    Toilet brush holder BS686

    Toilet brush holder for wall mounting, stainless steel, surface satin finished, material thickness 0.9 mm, white nylon brush with flushing rim cleaner, integrated drip tray, brush has to be hooked in, inclusive stainless steel screws and dowels. Dimensions 135 x 235 x 135 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      135.00 mm
      Overall height      235.00 mm
      Overall width      135.00 mm
      Type of mounting      Wall mounting
      Brush colour      White
      Type of brush      Nylon

    Teknisk specifikation
    • Unik ref.2000057078
    • ProduktfamilieAccessories
    • ProduktgruppeToilet brush holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-13
    • Udgavenummer1
    • Højde (mm)235
    • Bredde (mm)135
    • Dybde (mm)135
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)0.45
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_86
    • Uniclass 2015-beskrivelseToilet brush holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika