CONTINA Foldable shower seat CNTX400A
CONTINA Foldable shower seat CNTX400A

    CONTINA Foldable shower seat CNTX400A

    Foldable shower seat for wall mounting, stainless steel, surface satin finished, 32 mm pipe diameter, material thickness 1.2 mm, mounting through eight drilling holes, two prefixed white seat battens made of polyethylene, inclusive stainless steel screws and dowels. Dimensions 484 x 115 x 526 mm (W x H x D)
    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      526.00 mm
      Overall height      115.00 mm
      Overall width      484.00 mm
      Type of mounting      Wall mounting
      Hidden fixing      No
      Hinged      Yes
      Pipe diameter      32.00 mm

    Teknisk specifikation
    • Unik ref.2000057738
    • ProduktfamilieGrab rails
    • ProduktgruppeShower seats and backs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-13
    • Udgavenummer1
    • Højde (mm)115
    • Bredde (mm)484
    • Dybde (mm)526
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtPolyethylen
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)3.41
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_40_20_06_83
    • Uniclass 2015-beskrivelseShower seats

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika