HEAVY-DUTY Toilet roll holder HDTX674
HEAVY-DUTY Toilet roll holder HDTX674

    HEAVY-DUTY Toilet roll holder HDTX674

    Toilet roll holder for wall mounting, stainless steel, surface satin finished, material thickness 14 gauge (2 mm), casing is held in place by a stainless steel rod fixed to the mounting plate and a security lock, paper withdrawal over tear-off edge, for three rolls with max. 120 mm width and max. Ø 115 mm, without spindles, reserve rolls visible, inclusive stainless steel screws and dowels. Dimensions 130 x 415 x 150 mm (W x H x D)
    Specifikation
    • Lock      Key-screw-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      150.00 mm
      Overall height      415.00 mm
      Overall width      130.00 mm
      Type of mounting      Wall mounting
      Filling quantity      3.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      115.00 mm
      Maximum width of consumable      120.00 mm
      Spindle      No

    Teknisk specifikation
    • Unik ref.2000057081
    • ProduktfamiliePrison units
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-22
    • Udgavenummer1
    • Højde (mm)415
    • Bredde (mm)130
    • Dybde (mm)150
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)4.8
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika