Clothes hook CHRX690
Clothes hook CHRX690

    Clothes hook CHRX690

    Double cloth hook for wall mounting, stainless steel grade 304L, surface satin finished, two drilled holes for fixation, includes stainless steel screws and dowels.

    Dimensions 30 x 158 x 100 mm (W x H x D)

    Specifikation
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      100.00 mm
      Overall height      158.00 mm
      Overall width      30.00 mm
      Type of mounting      Wall mounting
      Number of hooks      2.00000
      Surface finish      Satin finished

    Teknisk specifikation
    • Unik ref.2000057150
    • ProduktfamilieAccessories
    • ProduktgruppeHooks
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-28
    • Udgavenummer1
    • Højde (mm)158
    • Bredde (mm)30
    • Dybde (mm)100
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iForenede Arabiske Emirater
    • Fremstillet iForenede Arabiske Emirater
    • Nettovægt (kg)0.24
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • Uniclass 2015-kodePr_30_36_59_38
    • Uniclass 2015-beskrivelseHolders and hooks

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika