STRATOS Toilet roll holder STRX673E
STRATOS Toilet roll holder STRX673E

    STRATOS Toilet roll holder STRX673E

    Toilet roll holder for recessed mounting, stainless steel, surface satin finished, material thickness 0.8 mm, curved folding cover, for 1 roll with max. width 130 mm, includes stainless steel screws and dowels. Dimensions 153 x 153 x 129 mm (W x H x D)
    Specifikation
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      129.00 mm
      Overall height      153.00 mm
      Overall width      153.00 mm
      Type of mounting      Recessed mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Maximum depth/diameter of consumable      120.00 mm
      Maximum width of consumable      120.00 mm
      Spindle      Yes

    Teknisk specifikation
    • Unik ref.2000057422
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-09-18
    • Udgavenummer1
    • Højde (mm)153
    • Bredde (mm)153
    • Dybde (mm)129
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)0.5
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • Uniclass 2015-kodePr_40_20_76_88
    • Uniclass 2015-beskrivelseToilet roll holders

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika