CONTINA Swingable mirror CNTX91
CONTINA Swingable mirror CNTX91

    CONTINA Swingable mirror CNTX91

    Swingable mirror for wall mounting, mirror and brackets stainless steel, mirror with a reflective polished surface, brackets surface satin finished, material thickness mirror 8 mm, material thickness brackets 4 mm, reinforced with polystyrene plate and hidden fixings, reinforced 1.5 mm stainless steel bracket on backside, swingable due to premounted lever, lever can be mounted right or left, inclusive stainless steel screws and dowels. Dimensions 600 x 500 x 74 mm (W x H x D)
    Specifikation
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 74.00 mm
      Overall height 500.00 mm
      Overall width 600.00 mm
      Type of mounting Wall mounting
      Hidden fixing No
      Reinforcement Synthetic

    Teknisk specifikation
    • Unik ref.2000057509
    • ProduktfamilieAccessories
    • ProduktgruppeMirrors
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-02-01
    • Udgavenummer1
    • Højde (mm)500
    • Bredde (mm)600
    • Dybde (mm)74
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iØstrig
    • Fremstillet iØstrig
    • Nettovægt (kg)7.5
    Klassifikation
    • BIMobject-kategoriSanitet - Spejle
    • Uniclass 2015-kodePr_25_71_53_06
    • Uniclass 2015-beskrivelseBathroom mirrors

    Tilgængelighed i region

    Asien Europa Oceanien Nordamerika Afrika